Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with draw bail
Version 2
fastening holes visible
Form
A
Product type
standard
Main material
steel
Surface finish body
galvanised
D2
2,5
Retaining force F1 N
300
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Steel galvanised.
Stainless steel electropolished.
Note
Latches with draw bail for securely closing and locking hatches, container lids, machine panelling and the like. The toggle system makes them vibration proof.
The fastening force is applied by traction on a draw bail.

Latches can be secured against unintentional opening or sealed through the hole D2.

The latches can be screwed on or riveted.

Please order catch plate separately.

The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05528.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought