Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with spring clip
Version 2
fastening holes covered
Form
A
Form definition
standard
Product type
standard
Main material
stainless steel
Surface finish body
electropolished
D2
4
Retaining force F1 N
2400
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Steel galvanised.
Stainless steel electropolished.
Note
Latches with spring clip for securely closing and locking hatches, container lids, machine panelling and similar. The toggle system makes them vibration proof.

The fastening force is applied by traction on a spring clip.

The latches can be screwed on or riveted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought