Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with spring clip
Version 2
fastening holes covered
Form
A
Product type
standard
Main material
stainless steel
Surface finish body
electropolished
D2
4
Retaining force F1 N
450
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel or stainless steel 1.4301.

Version
Steel galvanised.
Stainless steel electropolished.
Note
Latches with spring clip for securing and locking hatches, container lids, machine panelling and similar. The toggle system makes them vibration proof.
The locking force is applied by applying tension to a spring clip.

Latches can be secured against unintentional opening or sealed through the hole D2.

The latches can be screwed on or riveted.

Please order catch plate separately.

The holding force F1 refers to the latch, not the catch plate.
Accessory
Catch plate 05536-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought