Latch with spring clip stainless steel bright 05525-1430702
- Simple locking mechanism for covers, claddings and containers
- Application sectors: machine and plant construction, container construction
- Vibration-proof through exceeding dead centre point
- Latches can be screwed on or riveted
- Material: steel or 1.4301 stainless steel
Sales unit
€6.06
plus sales tax
Added to your shopping cart
Designation
Latch
Version 1
with spring clip
Version 2
fastening holes covered
Form
A
Product type
standard
Main
material
stainless steel
Surface finish
body
bright
Dimensions
see drawing
Retaining
force
F1 N
500
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel 1.4301.
Version
Steel trivalent blue passivated.
Stainless steel bright.
Stainless steel bright.
Note
Order catch plates separately.
Drawing reference
1) Hole arrangement for mounting with catch plate
2) Hole arrangement for mounting without catch plate
S = contact edge
2) Hole arrangement for mounting without catch plate
S = contact edge
Accessory
Catch plate 05525.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.