Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Latch
Version 1
with swing bail, adjustable
Version 2
fastening holes visible
Form
A
Product type
heavy-duty version
Main material
steel
Surface finish body
galvanised and passivated
H=Height
32
L=Length
237
A
65
A1
82
B
50
B1
20
B2
36
B3
15
D
8,5
D1
M14x1,5
H1
20
H2
18
L1
104
L2
21
L3
40
L4
190
Retaining force F1 N
30500
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent blue passivated.
Note
Heavy duty, forged latches for high tensile loads. Primarily used on utility vehicles, agricultural and construction machinery. When closed, the lock is secured by a catch to prevent it from opening accidentally.

To compensate for tolerances or to create enough tension the bail can be adjusted using the spindle D1.

Please order the desired version of the catch plate separately.

The retaining force F1 refers to the latch, not to the catch plate.

Length adjustment:
05560-1702041: 15 mm
05560-1852371: 25 mm
Accessory
Catch plate 05560.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought