Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter block
Version 1
for adapter plate
Main material
aluminium
Main colour
anodised
B=Width
50
H=Height
12
L=Length
50
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
Natural tone anodised
Note
Adapter blocks are used as risers in combination with the round adapter plates 05312.
Fastening screws and nuts for assembling the block are supplied.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought