Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Adapter plate
Version 1
round
Version 2
Open
Form
B
Main material
steel
Surface finish body
galvanised
B=Width
40
D=diameter
145
L=Length
140
S=Thickness
5
B1
30
B2
30
B3
38
B4
60
B5
16,5
D1
11,5
D2
M5
D3
M6
L1
8
L2
14
L3
13
L4
26
L5
38
L6
10
R
5
R1
42
R2
58,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised and trivalent blue passivated.
Note
Adapter plates can be used in combination with toggle clamps. They enable toggle clamps to be positioned flexibly.
The adapter plates are clamped to the machine table using eccentric clamp modules.
Advantages
Flexible movement and positioning.
Flexible height construction using the adapter block.
Easy assembly through the opening.
Accessory
Eccentric clamp modules 10500
Toggle clamp 05….
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought