Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Angle bracket
Main material
steel
A1=Length
76
B1=Width
62
A
44
A2
16
B
32
B2
21
B3
66
D
8,6
S
4
UNSPSC Code
31162800
for toggle clamp
K0058.0350, K0058.0450
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Trivalent passivated.
Drawing reference
1) mount clamp on this face
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought