Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grip
Version 1
with lug
Main material
plastic
Surface finish body
oil-resistant
Main colour
green
L=Length
48
E
6
H
12
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic
Version
Oil-resistant
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought