Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Grip
Main material
plastic
Main colour
orange
D=diameter
20
L=Length
60
A
5
B
10
for toggle clamp
K0072.0150, K0074.0150
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic
Version
Orange, oil-resistant
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought