Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Protective cap
Version 1
oil-resistant
Form
A
Form definition
straight
Main material
polyamide
Main colour
white
D=diameter
9
For=For screws
M3
D2
6,6
H
4
H1
2,3
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Neoprene or Polyamide.
Version
Neoprene black, oil resistant, Shore hardness 75A.
Polyamide white.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought