Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Thrust pad
Main material
neoprene
Component material
steel
D3=Thread
M8
D
19,5
D1
13,5
D2
15
H
18
H1
2,5
M
M8
T
9
UNSPSC Code
31161704
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Neoprene with steel insert
Version
Black, oil-resistant.
Insert trivalent passivated.
Note
The neoprene thrust pad with order No. 05888-45 is supplied without steel insert or thread.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought