Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Thrust screw
Main material
steel
Component material
neoprene
D=Thread
M8 x 26
H=Length
43
D1
19
D2
12
F max. N
750
H1
17
S max.
3
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Screw steel.
Thrust pad neoprene.
Version
Neoprene pad moulded onto screw end.
Screw copper-plated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought