Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Thrust screw
Version 1
with thrust pad
Main material
free-cutting steel
D=Thread
M8
L=thread length
38
D1
16
F max. kN
2,3
H
9
S
4
UNSPSC Code
31161508
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Screw and thrust pad steel.
Version
Screw black.
Thrust pad black oxidised.
Screw pin and thrust pad case-hardened.
Drawing reference
1) snap ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought