Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping spindle
Version 1
with thrust pad
Main material
steel
Component material
neoprene
M=clamping spindle
M5
D
10
D1
10
L
37
L1
5,7
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Threaded spindle and nuts in steel or stainless steel.
Thrust pad neoprene.
Version
Threaded spindle and nuts galvanised or bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought