Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Variable toggle clamp
Version 1
horizontal
Version 2
horizontal foot
Main material
steel
A
25,4
A1
53
A2
38
A3
25,4
B
33
B1
60
B2
13
B3
8
B4
48
B5
38
B6
32
D
6,5
D1
24,5
F kN
2,5
H
47
H1
20
H2
158
H3
14
H4
60
H5
27
L
217
L1
77
L2
113
L3
58
L4
72
UNSPSC Code
31162800
max. clamping height
40
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Grip made of 2-component plastic.
Version
Tempered and galvanised.
Grip element oil-resistant.
Note
The toggle clamp adjusts automatically to the height of the workpiece. Infinitely adjustable clamping height within 35 mm with approximately constant clamping force without manual adjustment of thrust screw position.
The clamping force can be adjusted up to 2.500 N according to requirements using a set screw under the lever in the hinge.
The hole pattern in the baseplate is suitable for millimetres and inches.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought