Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Toggle clamp
Version 1
horizontal foot
Version 2
without clamping spindle
Product type
with solid clamping arm
Main material
steel
Surface finish body
galvanised
M=clamping spindle
M8
A max.
21
A min.
19
B
32
D1
6,5
D2
8,5
F kN
2,2
Grip type toggle clamp
vertical
H
16
H1
35
H2
14
H3
42
H4
12
L
7
L1
75
L2
45
L3
39
L4
9
Plastic Grips
05200-115
R1
103
R2
143
S
6
S1
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel plate DD11 1.0332.
Version
Steel parts galvanised.
Hinge pins tempered.
Plastic handle oil-resistant.
Note
Screws not supplied.
Drawing reference
1) Weldable
Accessory
05200 Plastic grips
05280 Protective caps
05899 Force sensor for toggle clamps
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought