Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Clamping joint
Main material
aluminium
Component material
thermoplastic
D=Fastening hole
8
D1
28
D2
M8
H
65
H1
8,5
L
72
L1
31
L2
29
L3
13
L4
13
L5
5
Size
1
UNSPSC Code
25171509
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Clamping lever:
Handle fibreglass reinforced thermoplastic, black grey.
Steel parts:
grade 5.8.
Remaining components:
high-strength aluminium.
Version
Steel parts black oxidised.
Aluminium nickel silver anodised.
Note
Clamping joints are used to clamp round cross sections (bars, tubes, etc.) and are infinitely adjustable.
The simple design together with the adjustable clamping lever permits rapid clamping.
Drawing reference
1) Clamping lever
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought