Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Crank handle
Version 1
reamed hole
Version 2
without transverse hole
DIN
similar to DIN 469
Form
B
Form definition
safety grip
Product type
safety grip
Main material
aluminium
Surface finish body
plastic-coated
Main colour
black
Component material
thermoplastic
Component colour
black
A=Centre distance
100
D2=Fastening hole
12
H1=Handle height
58,5
H=Height
107
L=Length
124
D
28
D3
20
H2
25
H3
16
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Crank aluminium.
Cylinder grip thermoplastic and steel.
Version
Crank black powder-coated.
Thermoplastic black grey.
Steel parts black oxidised.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought