Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball crank handle
Version 1
reamed hole
DIN
DIN 39
Product type
fixed grip
Main material
steel
Component material
steel
A=Centre distance
50
D2=Fastening hole
12
H1=Handle height
56
L=Length
124
D1
26
D3
18
D4
20
H
21,5
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Fixed handle DIN 39.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought