Crank handle reamed hole stainless steel bright 06506-32126
- Corrosion-resistant
- Application sectors: machine, plant, equipment construction and measuring devices
- Version: reamed hole
Sales unit
€27.52
plus sales tax
Added to your shopping cart
Designation
Crank handle
Version 1
reamed hole
Version 2
with transverse bore
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main
material
stainless steel
Surface finish
body
bright
Component
material
thermoplastic
Component
colour
black grey RAL 7021
A=Centre distance
100
D2=Fastening hole
12
D7=Thread
M6
H1=Handle height
61,4
H=Height
87,4
L=Length
124
D
28
D3
20
Grip
cylindrical grip
H2
26
H3
16
H4
7,5
Size
2
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Crank stainless steel 1.4308.
Cylindrical grip thermoplastic and stainless steel 1.4404.
Version
Crank bright.
Thermoplastic black grey.
Stainless steel bright.
Thermoplastic black grey.
Stainless steel bright.
Note
Similar to DIN 469.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.