Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Crank handle
Version 1
square socket
Version 2
revolving
DIN
similar to DIN 469
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main material
grey cast iron
Surface finish body
blasted
A=Centre distance
100
H1=Handle height
65
H=Height
102
SW=key width
12+0,2
D1
28
Grip
Machine handle
Grip Ø
20
H2
28
H3
37
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Malleable or ductile cast iron crank arm.
Version
Blasted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought