Crank handle Reamed hole with slot thermoplastic black grey 06500-03210036
- For long adjustment travel
- Application sectors: machine, plant, equipment construction and measuring devices
- Axial and radial fastening options
- Version: with keyway
Sales unit
€32.72
plus sales tax
Added to your shopping cart
Designation
Crank handle
Version 1
Reamed hole with slot
Version 2
with transverse bore
Form
D
Form definition
with revolving grip
Product type
revolving grip
Main
material
thermoplastic
Main
colour
black grey
Component
material
stainless steel
A=Centre distance
100
D2=Fastening hole
10
D7=Thread
M6
H1=Handle height
61,4
H=Height
107,1
L=Length
129
B3
3
D
29
H2
35,5
H3
13
H4
7,5
L2
15,7
Size
2
T
11,4
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Crank and grip thermoplastic.
Hub and grip axle steel, strength class 5.8, or stainless steel 1.4404.
Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover and the revolving cylinder grip are supplied unassembled.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
To assemble, screw the grip into the tapped hole provided.
The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.