Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Crank handle
Version 1
reamed hole
Version 2
Certainty
Form
B
Form definition
safety grip
Product type
safety grip
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
thermoplastic
Component colour
black grey RAL 7021
A=Centre distance
125
D2=Fastening hole
14
D7=Thread
M6
H1=Handle height
82
H=Height
139
L=Length
161
D
36
H2
44
H3
18,5
H4
7,5
L2
19,5
Size
3
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Crank thermoplastic.
Cylinder grip thermoplastic and steel.
Version
Black grey thermoplastic.
Steel parts black oxidised.
Note
The hub cover is supplied unassembled. Two actions must be made to bring the safety cylinder grip into an operating position:
- Swing the grip out around the pivot shaft until it stops (90°).
- Push the grip in an axial direction into the lock position. The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07161 Cap screws with low head DIN 6912
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought