Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Rod
Version 1
for locking unit
Main material
stainless steel
Surface finish body
bright
D=diameter
10
L=Length
750
Manufacturer Item number
DSHAN3-0150-2
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Grip steel.
Push button plastic.
Rod steel or stainless steel.
Version
Steel galvanised.
Stainless steel bright.
Plastic yellow.
Note for ordering
Rods for locking units are sold in pairs.
Note
The grip with locking unit can be used for drawers with a width from 1.5 m. The rail thickness must be at least 17.5 mm. The system can be mounted in two positions. Front mounting for drawer retention and rear mounting for drawer retention and latching.

With the aid of the conversion kit for locking unit, the drawer can be locked in both closed and open position.
On request
Red push button.
Accessory
06894-91 Conversion kit for locking unit.
06894-900500, 06894-900750, 06894-910500, 06894-910750 Rod for locking unit.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought