Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Tubular handle
Version 1
with elec. switch function
Version 2
1 push button
Form
B
Product type
with emergency stop
Main material
PVC
Main colour
black
Component material
polyamide
Component colour
black
A=Hole spacing
180
D=Fastening hole
8,5
L=Length
230
B
48
B1
32
H
80
H1
10
H2
60
L1
13
L2
30
Load capacity N
1000
UNSPSC Code
27112104
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Grip legs PA6 thermoplastic.
Grip tube PVC thermoplastic.
Version
Grip legs black.
Grip tube black.
Note
Emergency stop (2 opener)
Push button (changer)
2 LED's
Plug 12 pin
Assembly
From the front.
Drawing reference
1) Emergency stop
2) Red LED
3) Green LED
4) Push button
5) Connector, M12x1
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought