Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
2-Spoke handwheel
Form
C
Form definition
reamed hole with slot
Product type
without grip
Main material
aluminium
Surface finish body
powder coated
Main colour
black
D1=Outside diameter
160
D2=Fastening hole
14
L3=height
40
B3
5
D3
36
Grip
without
H
19,4
L1
20
T
16,3
UNSPSC Code
31162803
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Handwheel aluminium.
Hub cover black thermoplastic.
ISO 4027 grub screw, steel grade 45 H, black.
Version
Black or silver powder-coated.
Note
Wheel rim radial and axial run-out ≤ 0.4 mm.
Assembly
The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a handwheel washer 07375.
By the versions with transverse bore, fixation is carried out using an ISO 4027 grub screw.
Scope of delivery
Aluminium handwheel.
Hub cover.
ISO 4027 grub screw (type with transverse bore).
Drawing reference
1) Position of the transverse bore to the keyway is offset by 90°.
Accessory
07375 Handwheel washers.
07161 Socket head screws with low head DIN 6912.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought