Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
2-Spoke handwheel
Version 1
reamed hole
Product type
without grip
Main material
aluminium
D1=Outside diameter
100
D2=Fastening hole
10H7
L3=height
33
D3
26
L1
17
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Spoked handwheels aluminium.
Version
Wheel rim turned and polished.
On request
Hubs with square socket or powder-coated handwheels.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought