Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Capstan wheel
Main material
steel
Component material
thermoset
D=Fastening hole
12
D1
50
D2
28
D3
20
D4
8
H
35
H1
17
H2
9
L
90
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Wheel steel.
Ball knop thermoplastic.
Version
Wheel black oxidised.
Ball knob black.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought