Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Delta wheel
Version 1
square socket
Product type
without grip
Main material
thermoplastic
Main colour
signal green RAL 6032
D1=Outside diameter
63
D2=Fastening hole
5
L3=height
12,6
SW=key width
6
D3
15,8
L1
9
Size
2
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
glass wool fibers
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Fibreglass reinforced thermoplastic.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought