Delta wheel square socket thermoplastic traffic blue RAL 5017 06840-050054
- Control element for positioning and adjusting shafts and spindles
- Application sectors: machine, plant, equipment construction and measuring devices
- Secure and comfortable grip
- The NOVO grip product range represents an attractive design and an easy-to-grip form
- Various colours, fibreglass reinforced
Sales unit
€0.93
plus sales tax
Added to your shopping cart
Designation
Delta wheel
Version 1
square socket
Product type
without grip
Main
material
thermoplastic
Main
colour
traffic blue RAL 5017
D1=Outside diameter
50
D2=Fastening hole
5
L3=height
10
SW=key width
5
D3
12,5
L1
7,3
Size
1
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
glass wool fibers
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Fibreglass reinforced thermoplastic.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.