Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Disc handwheel
Version 1
Reamed hole with slot
Product type
revolving grip
Main material
aluminium
Main colour
black powder-coated
Component material
thermoset
D1=Outside diameter
250
D2=Fastening hole
24H7
L3=height
49
B3
8
D3
50
L1
28
T
27,3
UNSPSC Code
31162803
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6a-I
~ TSCA 6(H) conformity
yes

Description

Material
Disc handwheel aluminium.
Cylinder grip black thermoset PF 31-DIN 7708.
Hub galvanised steel.
Version
Black, powder-coated.
Wheel rim turned.
On request
Hubs with square socket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought