Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Disc handwheel
Version 1
Reamed hole with slot
Product type
without grip
Main material
aluminium
Main colour
black powder-coated
D1=Outside diameter
140
D2=Fastening hole
14H7
L3=height
34
B3
5
D3
34
L1
19
T
16,3
UNSPSC Code
31162803
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Disc handwheel in aluminium.
Version
Black, powder-coated.
Wheel rim turned.
On request
Hubs with square socket.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought