Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Handwheel
Version 1
steel plate
Version 2
square
Main material
steel
Main colour
jet black RAL 9005
D1=Outside diameter
78
L3=height
16
L1
11
Number of spokes
3
UNSPSC Code
31162802
V
9
V1
8,9
V2
9,15
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Powder-coated black RAL 9005, red RAL 3000 or trivalent blue passivated.
Note
Especially suitable for stop valves. The handwheels are made from a single piece. The handwheel is strengthened in the hub area using a special forming process. The tapered hub allows easy mounting and ensures secure seating on the square bar.
Drawing reference
1) Square on shaft
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought