Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Handwheel
Version 1
Reamed hole with slot
DIN
DIN 950
Product type
without grip
Main material
stainless steel A4
Main colour
polished
D1=Outside diameter
100
D2=Fastening hole
10H7
D7=Thread
M6
L3=height
33
B3
3
D3
26
L1
17
Number of spokes
3
Steel code
1.4401
T
11,4
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4401.

Version
Wheel rim turned
and polished
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought