Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Disc handwheel
Version 1
with centre bore
Product type
revolving grip
Main material
stainless steel
Surface finish body
bright
D1=Outside diameter
76,2
L3=height
27,9
D2
9,91
D3
22,1
Grip
revolving grip
L1
17,02
L2
6,1
L4
37,9
Steel code
1.4301
UNSPSC Code
31162803
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Version
Turned, bright.
Hub is centre bored.
On request

Stainless steel 1.4401.
Stainless steel 1.4404.
Stainless steel 1.4571.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought