Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Handwheel
Version 1
Reamed hole with slot
Version 2
with transverse bore
Form
B
Form definition
reamed hole with slot, with transverse bore
Product type
without grip
Main material
thermoplastic
Main colour
black grey
Component material
stainless steel
Surface finish component
bright
D1=Outside diameter
80
D2=Fastening hole
8H7
L3=height
37,5
A1
2,5
B3
2
D
25
D3
19
D7
M6
Grip
without
H
17,5
H2
7,5
L1
13
Size
1
T
9
UNSPSC Code
31162802
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Handwheel body thermoplastic.
Hub steel, strength class 5.8, or stainless steel 1.4404.

Version
Thermoplastic black grey.
Steel parts black oxidised.
Stainless steel bright.
Note
The hub cover is supplied unassembled.
The handwheels can be secured to a shaft using a transverse pin or by parallel key connection together with a DIN 6912 cap screw and a DIN 7349 washer.
Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought