Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball knob
Version 1
Smooth version
Form
C
Form definition
moulded thread
Main material
thermoset
Main colour
dark red
D1=Outside diameter
30
D=Thread
M8
H=Height
28
T=thread depth
12
D6
16
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31, black or dark red.
Version
High-gloss polished.
Note
According to DIN319, for production reasons, the usual tolerances for metal threads cannot be held with plastic threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought