Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball knob
Version 1
Smooth version
DIN
DIN 319 extended
Form
E
Form definition
with tapped bush
Main material
thermoset
Main colour
black
Component material
steel
D1=Outside diameter
45
D=Thread
M10
H=Height
43
T=thread depth
23
D6
17
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31, black or dark red.
Bush galvanised steel.
Version
High-gloss polished.
Note
The version 06250-21604 has a bush in copper-plated steel.
The versions 06250-23008, 06250-23508 and 06250-24008 have a bush in brass.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought