Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Ball knob
Version 1
Smooth version
DIN
DIN 319 extended
Form
M
Form definition
conical hole
Main material
thermoset
Main colour
black
D1=Outside diameter
25
D=bore
8
H=Height
22,5
T=bore depth
14
D6
15
Thread type
conical hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31
Version
High-gloss polished.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought