Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Flat knob
Version 1
flat
Form
K
Form definition
with internal thread
Main material
steel
Surface finish body
black oxidised
D1=Outside diameter
16
D=Thread
M5
H=Height
18
T=thread depth
7
D2
10
D3
6
H1
5
H2
9
Thread type
internal thread
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought