Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mushroom knob
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
D1=Outside diameter
21
D=Thread
M4
H=Height
21
T=thread depth
10
Colour Cap
light grey RAL 7035
D2
12
D3
19
H1
10
Size
1
Thread type
internal thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Black thermoplastic.
Bush grade 5.8 steel or 1.4305 stainless steel.

Version
Steel trivalent blue passivated, stainless steel bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought