Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Mushroom knob
Main material
stainless steel
Surface finish body
fine turned
D1=Outside diameter
18
D=Thread
M3
H=Height
18
T=thread depth
7,5
D2
10
H1
8,6
Size
0
Steel code
1.4305
Thread type
internal thread
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel, 1.4305 stainless steel, 1.4404 stainless steel or aluminium.

Version
Steel galvanised and trivalent blue passivated.
Stainless steel, fine turned or abrasive blasted.
Aluminium natural tone anodised.
On request
With external threads.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought