Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Spherical knob
Version 1
revolving
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
Surface finish component
bright
D1=Outside diameter
50
D=Thread
M12
H=Height
51
L=thread length
20
Colour Cap
signal green RAL6032
D2
24
D3
31
D4
16
H1
5,5
H2
4,5
L2
30
L3
8
L4
8
SW
13
Size
4
Steel code
1.4305
Thread type
external thread
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Thermoplastic, black grey.
Axis steel 5.8 or stainless steel 1.4305.

Version
Trivalent blue passivated steel or bright stainless steel.
Circlips galvanised, including stainless steel version.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought