Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Form
C
Main material
thermoset
Main colour
black
Component material
plastic
D1=Outside diameter
26
D=Thread
M6
D2
17
H
20
H1
14
T
9
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black thermoset PF 31
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought