Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Form
E
Main material
thermoset
Main colour
black
Component material
brass
Component colour
glossy
D1=Outside diameter
22
D=Thread
M5
D2
12
H
13
H1
6
T
6
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes

Description

Material
Thermoset PF 31, black.
Tapped bush, steel or brass.
Version
Tapped bush, galvanised or bright brass.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought