Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Form
C
Form definition
with scale
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
21
D=bore
5
H=Height
22
T=bore depth
10
Colour Cap
black grey RAL 7021
D2
19
D3
19
D4
M3
H1
10,5
H2
5
Size
1
Thread type
reamed hole
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Thermoplastic, black grey.
Bush steel.
Version
Bush blue passivated
Note
Available without graduations or with 20 graduations and 10 digits.
On request
Special graduations.
Drawing reference
Form A: without graduations
Form C: with standard graduations

1) Set screw for locking (by Form C between numbers 5 and 6)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought