Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Version 1
with arrow
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
aluminium
D1=Outside diameter
21
D=bore
5
H=Height
26,5
T=bore depth
17
Colour Cap
orange RAL 2004
D2
32
D3
19
D4
M3
H1
12,5
H2
7,5
H3
4,5
Size
1
Thread type
reamed hole
UNSPSC Code
27112102
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Knurled knob thermoplastic.
Washer aluminium.
Version
Aluminium black anodised.
Note
The arrow is engraved after anodizing. The set screw secures both the hub and the pressed-in washer. The H7 hole in the hub ensures a good tight fit on the shaft.

Δ Add the desired cap colour here. No colour code is required for black grey caps.
Drawing reference
1) set screw
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought