Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Form
L
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
63
D=Thread
M10
H=Height
41
L=thread length
20
Colour Cap
orange RAL 2004
D2
22
H1
17
Size
3
Thread type
external thread
UNSPSC Code
31162804
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
no
~ PFAS substance/s
C28H23F3N6
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Black grey thermoplastic.
Threaded pin steel 5.8.
Version
Steel trivalent blue-passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought