Online: Standard delivery free of shipping costs over €100
EN
Choose your language
Designation
Knurled knob
Form
L
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
steel
D1=Outside diameter
63
D=Thread
M12
H=Height
41
L=thread length
60
Colour Cap
traffic red RAL 3020
D2
22
H1
17
Size
3
Thread type
external thread
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Black grey thermoplastic.
Threaded pin steel 5.8.
Version
Steel trivalent blue-passivated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought